Code
Live Chat
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
Rollenbau
Description
541 M8/M10/M12 PUEL - Swivel castor with wheel brake
Bill of material
541 M10 50 PUEL
ORDERNO
Article-number
541 M10 50 PUEL
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
TH
Thread
M10x15 mm
SR
Swivel radius
69 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
預覽
詢價
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

產品目錄供應商定位元
選擇一個國家查看當地辦事處