Code
Live Chat
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS/CSS/CL-AL/ALB/ALK - Swivel castor
Bill of material
CD 125 ALB
ORDERNO
Article-number
CD 125 ALB
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
120 kg
H
Overall height H
154 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
102.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
預覽
詢價
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

產品目錄供應商定位元
選擇一個國家查看當地辦事處