Code
Live Chat
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
Rollenbau
Description
EDD-PK/PPK/PP/PPB - Swivel castor
Bill of material
EDD 150 PP
ORDERNO
Article-number
EDD 150 PP
WDAB
Wheel-Ø A x width B
150x40+40 mm
LC
Load capacity
800 kg
H
Overall height H
210 mm
TP
Dimension of top plate
200x160 mm
HS
Hole spacing
160x120 mm
HD
Hole-Ø
15.0 mm
SR
Swivel radius
135.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady