Code
Live Chat
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
Rollenbau
Description
EDF-PK/P/PB - Fixed castor
Bill of material
EDF 151 P
ORDERNO
Article-number
EDF 151 P
WDAB
Wheel-Ø A x width B
150x48 mm
LC
Load capacity
900 kg
H
Overall height H
202 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
140.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Filiales del fabricante
Seleccione un país para ver las oficinas locales