Code
Live Chat
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
Rollenbau
Description
QD-QK/CIB - Swivel castor
Bill of material
QD 125 QK
ORDERNO
Article-number
QD 125 QK
WDAB
Wheel-Ø A x width B
125x44 mm
LC
Load capacity
600 kg
H
Overall height H
200 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady