代码
Live Chat
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Rollenbau
Description
QDT-ZK/LZK - Swivel castor with total lock
Bill of material
QDT 151 ZK
ORDERNO
Article-number
QDT 151 ZK
WDAB
Wheel-Ø A x width B
150x50 mm
LC
Load capacity
700 kg
H
Overall height H
228 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
132 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处