Code
Live Chat
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
Rollenbau
Description
GT-ZK/SUB/LZK - Swivel castor
Bill of material
GT 200 ZK
ORDERNO
Article-number
GT 200 ZK
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
1000 kg
H
Overall height H
250 mm
TP
Dimension of top plate
150x105 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
185.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Filiales del fabricante
Seleccione un país para ver las oficinas locales