Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
330 PK/KD/CD/ED-LK/LB/LGB/LSB/LKU/LUK - Swivel castor
Bill of material
KD 200 LGB
ORDERNO
Article-number
KD 200 LGB
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
70 kg
H
Overall height H
249 mm
TP
Dimension of top plate
135x110 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
157.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices