Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
KDF/CDF/EDF-LB/LGB/LSB/LKU/LUK - Fixed castor
Bill of material
CDF 220 LB
ORDERNO
Article-number
CDF 220 LB
WDAB
Wheel-Ø A x width B
220x70 mm
LC
Load capacity
150 kg
H
Overall height H
258 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices