Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
310X PT-P - Swivel castor
Bill of material
310X PT 75 P
ORDERNO
Article-number
310X PT 75 P
WDAB
Wheel-Ø A x width B
75x25 mm
LC
Load capacity
45 kg
H
Overall height H
103 mm
TP
Dimension of top plate
60x60 mm
HS
Hole spacing
40x40/46x46 mm
HD
Hole-Ø
7 mm
SR
Swivel radius
67.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices