Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
312X PT-P - Swivel castor with total lock
Bill of material
312X PT 100 P
ORDERNO
Article-number
312X PT 100 P
WDAB
Wheel-Ø A x width B
100x25 mm
LC
Load capacity
50 kg
H
Overall height H
125 mm
TP
Dimension of top plate
60x60 mm
HS
Hole spacing
40x40/46x46 mm
HD
Hole-Ø
7 mm
SR
Swivel radius
85 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices