Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
310X PT-V/SKA/TPKX - Swivel castor
Bill of material
310X PT 75 SKA
ORDERNO
Article-number
310X PT 75 SKA
WDAB
Wheel-Ø A x width B
76x24 mm
LC
Load capacity
45 kg
H
Overall height H
103.5 mm
TP
Dimension of top plate
60x60 mm
HS
Hole spacing
40x40/46x46 mm
HD
Hole-Ø
7 mm
SR
Swivel radius
67.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices