Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
INT/INVT-ALBX/AL - Swivel castor with total lock
Bill of material
INT 125 ALBX
ORDERNO
Article-number
INT 125 ALBX
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
125 kg
H
Overall height H
155 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
155 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices