Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
635-G - Fixed castor
Bill of material
635 50 G
ORDERNO
Article-number
635 50 G
WDAB
Wheel-Ø A x width B
50x19 mm
LC
Load capacity
50 kg
H
Overall height H
51 mm
TP
Dimension of top plate
68x25 mm
HS
Hole spacing
54 mm
HD
Hole-Ø
6.2 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices