Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
PE - Wheel
Bill of material
151 PEK 30
ORDERNO
Article-number
151 PEK 30
WDAB
Wheel-Ø A x width B
150x55 mm
LC
Load capacity
2500 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
2 Ball bearings 6206 2RS
BD
Bore diameter
30 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices