Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
PE - Wheel
Bill of material
250 PEK 45
ORDERNO
Article-number
250 PEK 45
WDAB
Wheel-Ø A x width B
250x65 mm
LC
Load capacity
5000 kg
HW
Hub width
70 mm
FL
Fixing length
70 mm
WB
Wheel bearing
2 Ball bearings 6309 2RS
BD
Bore diameter
45 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices