Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
RP - Wheel
Bill of material
RP 82x100 K20
ORDERNO
Article-number
RP 82x100 K20
WDAB
Wheel-Ø A x width B
82x100 mm
LC
Load capacity
1000 kg
HW
Hub width
100 mm
FL
Fixing length
96.0 mm
WB
Wheel bearing
2 Ball bearings 6204 2RS
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices