Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
AL - Wheel
Bill of material
80 ALB 12
ORDERNO
Article-number
80 ALB 12
WDAB
Wheel-Ø A x width B
80x25 mm
LC
Load capacity
100 kg
BT
Band thickness
3.5 mm
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
12 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices