Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel - Pulley
Bill of material
181/125
ORDERNO
Article-number
181/125
WDAB
Wheel-Ø A x width B
125x30 mm
LC
Load capacity
1000 kg
GD
Groove depth
17 mm
GW
Groove radius
4.8 mm
HW
Hub width
30.0 mm
FL
Fixing lenght
30.0 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices