Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel - Pulley
Bill of material
181/300
ORDERNO
Article-number
181/300
WDAB
Wheel-Ø A x width B
300x60 mm
LC
Load capacity
6400 kg
GD
Groove depth
35 mm
GW
Groove radius
12.5 mm
HW
Hub width
52.0 mm
FL
Fixing lenght
52.0 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
45 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices