Code
Live Chat
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
57/150
ORDERNO
Article-number
57/150
WDAB
Wheel-Ø A x width B
150x33.5 mm
LC
Load capacity
320.0 kg
GD
Groove depth
18.5 mm
GW
Groove width
12.50 mm
HW
Hub width
42.0 mm
FL
Fixing lenght
42.0 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
20.0 mm
Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Filiales del fabricante
Seleccione un país para ver las oficinas locales