Live Chat
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Rollenbau
Description
EDT-PK/P - Swivel castor with total lock
Bill of material
EDT 201 PK
ORDERNO
Article-number
EDT 201 PK
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
1000 kg
H
Overall height H
251 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
170.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices