Live Chat
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Rollenbau
Description
EDT-ZK - Swivel castor with total lock
Bill of material
EDT 151 ZK
ORDERNO
Article-number
EDT 151 ZK
WDAB
Wheel-Ø A x width B
150x50 mm
LC
Load capacity
800 kg
H
Overall height H
202 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
150.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices