Live Chat
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Rollenbau
Description
QDT-PEK - Swivel castor with total lock
Bill of material
QDT 125 PEK
ORDERNO
Article-number
QDT 125 PEK
WDAB
Wheel-Ø A x width B
125x40 mm
LC
Load capacity
1500 kg
H
Overall height H
200 mm
TP
Dimension of top plate
140x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
125 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices