Live Chat
Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Rollenbau
Description
61BR-CI/CIB - Swivel castor with wheel brake
Bill of material
61BR-75 CI
ORDERNO
Article-number
61BR-75 CI
WDAB
Wheel-Ø A x width B
75x32 mm
LC
Load capacity
170 kg
H
Overall height H
95 mm
TP
Dimension of top plate
105x80 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
90 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices