Live Chat
Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Rollenbau
Description
PD/PS-Q/QK - Swivel castor
Bill of material
PD 80 Q
ORDERNO
Article-number
PD 80 Q
WDAB
Wheel-Ø A x width B
80x30 mm
LC
Load capacity
250 kg
H
Overall height H
128 mm
TP
Dimension of top plate
105x85 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
82.0 mm
WB
Wheel bearing
Plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices