Live Chat
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Rollenbau
Description
CDF/CSF/CSSF-AELK - Fixed castor
Bill of material
CSF 100 AELK
ORDERNO
Article-number
CSF 100 AELK
WDAB
Wheel-Ø A x width B
100x32 mm
LC
Load capacity
150 kg
H
Overall height H
129 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices