Live Chat
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Rollenbau
Description
CDT/CST/CSST-AELK - Swivel castor with total lock
Bill of material
CST 125 AELK
ORDERNO
Article-number
CST 125 AELK
WDAB
Wheel-Ø A x width B
125x46 mm
LC
Load capacity
200 kg
H
Overall height H
160 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices