Code
Live Chat
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
Rollenbau
Description
CDT/CLT-DB/D - Swivel castor with total lock
Bill of material
CDT 200 D
ORDERNO
Article-number
CDT 200 D
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
205 kg
H
Overall height H
240 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
168 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
預覽
詢價
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

產品目錄供應商定位元
選擇一個國家查看當地辦事處