Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
CRT-DB/D - Swivel castor with total lock
Bill of material
CRT 80 D
ORDERNO
Article-number
CRT 80 D
WDAB
Wheel-Ø A x width B
80x25 mm
LC
Load capacity
50 kg
H
Overall height H
106 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices