Live Chat
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Rollenbau
Description
XDH/XSH/XSSH-HBX - Swivel castor
Bill of material
XSH 160 HBX
ORDERNO
Article-number
XSH 160 HBX
WDAB
Wheel-Ø A x width B
160x40 mm
LC
Load capacity
180 kg
H
Overall height H
203 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
137.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices