Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Rollenbau
Description
530 PT P - Swivel castor
Bill of material
530 PT 50 P
ORDERNO
Article-number
530 PT 50 P
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
63 mm
TP
Dimension of top plate
39x39 mm
HS
Hole spacing
30x30/24x24 mm
HD
Hole-Ø
5.2 mm
SR
Swivel radius
46.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation

Location of catalog vendor
Select a country to see the local offices