Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CLF-CK/CB - Fixed castor
Bill of material
CDF 150 CK
ORDERNO
Article-number
CDF 150 CK
WHEEL
150 CK 10
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
170 kg
H
Overall height H
181 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices