Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
CDT/CST/CLT-CK/CB - Swivel castor with total lock
Bill of material
CDT 80 CB
ORDERNO
Article-number
CDT 80 CB
WDAB
Wheel-Ø A x width B
80x30 mm
LC
Load capacity
60 kg
H
Overall height H
106 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices