Live Chat
Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
Rollenbau
Description
CD/CS/CSS-ELB/ELK - Swivel castor
Bill of material
CSS 125 ELB
ORDERNO
Article-number
CSS 125 ELB
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
100 kg
H
Overall height H
160 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
11 mm
SR
Swivel radius
111.5 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices