Live Chat
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Rollenbau
Description
CRT/CRST-TLK/TLB - Swivel castor with total lock
Bill of material
CRT 175 TLB
ORDERNO
Article-number
CRT 175 TLB
WDAB
Wheel-Ø A x width B
175x40 mm
LC
Load capacity
300 kg
H
Overall height H
216 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
168 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices