Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
XDT/XLT-DGBX/DG - Swivel castor with total lock
Bill of material
XDT 125 DG
ORDERNO
Article-number
XDT 125 DG
WDAB
Wheel-Ø A x width B
125x38 mm
LC
Load capacity
110 kg
H
Overall height H
154 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
108 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices