Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
550 M10/M12 PU - Swivel castor
Bill of material
550 M10 65 PU
ORDERNO
Article-number
550 M10 65 PU
WDAB
Wheel-Ø A x width B
65x14+14 mm
LC
Load capacity
70 kg
H
Overall height H
79 mm
TH
Thread
M10x15 mm
SR
Swivel radius
52.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices