Catalog navigation
All catalogs
CAD model selection
    Rollenbau Series 800 up to max. 120 kg
    4/14/26
    Rollenbau Series 330P up to max. 110 kg
    4/14/26
    Rollenbau Series 330R up to max. 110 kg
    4/14/26
    Rollenbau Series 330LP up to max. 100 kg
    4/14/26
    Rollenbau Series 330LR up to max. 100 kg
    4/14/26
    Rollenbau Series 330Z up to max. 110 kg
    4/14/26
    Rollenbau Series 330LZ up to max. 100 kg
    4/14/26
    Rollenbau Series 320P/R up to max. 90 kg
    4/14/26
    Rollenbau Series 318P/R up to max. 80 kg
    4/14/26
    Rollenbau Series 315P/R up to max. 70 kg
    4/14/26
    Rollenbau Deflector Wheel
    4/14/26
    Rollenbau Bed Castors Series 390/391 up to max. 120 kg
    4/14/26
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models
Location of catalog vendor
Select a country to see the local offices